HUBBELL
NetSelect Products, Without Label, 1-Gang, 2-Port, White
Image of NSP12W NetSelect Products, Without Label, 1-Gang, 2-Port, White
Image of NSP12W NetSelect Products, Without Label, 1-Gang, 2-Port, White

NetSelect Products, Without Label, 1-Gang, 2-Port, White

Brand: Hubbell Premise Wiring

Catalog ID: NSP12W

NetSelect Products, Wall, Without Label, 1-Gang, 2-Port, White

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Label Less

General

Application

Data and Communications

Catalog Number

NSP12W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

2-Port

EU RoHS Indicator

Item Type

Wallplate with Jack

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

2

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502064

Dimensions

Display Size

Standard Sized Product

Size

Standard

Weight

0.06 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

2

Orientation

Vertical

Logistics

Carton Quantity

25

Pallet Quantity

6000