
Brand: Hubbell Wiring Device-Kellems
Catalog ID: NSP16GY
Label Less
Application
Data and Communications
Catalog Number
NSP16GY
Color
Gray
EU RoHS Indicator
Yes
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
6
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778502248
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Number Of Ports
6
Orientation
Vertical
Carton Quantity
250