
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IFP14EI
Accommodates Box Eliminator
Application
Standard Faceplate
Catalog Number
IFP14EI
Color
Electric Ivory
EU RoHS Indicator
Yes
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620826530
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
7200