HUBBELL
WBP_SSFL11_PRODIMAGE
WBP_SSFL11_PRODIMAGE

Phone/Data/Multimedia Faceplate, Stainless Steel Plate with Label Fields, Single-Gang, 1-Port

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SSFL11

Phone/Data/Multimedia Faceplate, Stainless Steel Plate with Label Fields, Single-Gang, 1-Port

Standard Product

Product details

General

Application

  • Data/Fiber/Audio/Video

Catalog Number

SSFL11

Construction

Stamped

Construction Material - Main

Stainless Steel

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Keystone Faceplate Labels

Material

Stainless Steel

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

1

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

662620846200

Dimensions

Display Size

1-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

5760