
Brand: Hubbell Wiring Device-Kellems
Catalog ID: NSP11GY
Label Less
Application
Data and Communications
Catalog Number
NSP11GY
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
1-Port
EU RoHS Indicator
Item Type
Wallplate with Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
1
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778502040
Display Size
Standard Sized Product
Size
Standard
EU RoHS Indicator
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Number Of Ports
1
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
9000