Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Hubbell Premise Wiring
Catalog ID: SP6F
Catalog Number
SP6F
Material
Stainless Steel
Number of Gang(s)
1-Gang
Type
Phone
UPC
662620553863
Weight
0.15 lb
Carton Quantity
25
Pallet Quantity
2850