HUBBELL
Image of SP6F Copper Products, Wallphone Plate, Cat6, 1-Gang, 1-Port, Flush, Stainless Steel

Copper Products, Wallphone Plate, Cat6, 1-Gang, 1-Port, Flush, Stainless Steel

Brand: Bryant

Catalog ID: SP6F

Copper Products, Wallphone Plate, Cat6,1-Gang, 1-Port, Flush, Stainless Steel

  • Wallphone Plate
  • Cat6
  • 1-Gang
  • 1-Port

General

Catalog Number

SP6F

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Number of Gang(s)

1-Gang

Type

Phone

UPC

662620553863

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

2850