HUBBELL
Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Double-Gang, 9-Port
Image of SSF209 Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Double-Gang, 9-Port

Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Double-Gang, 9-Port

Brand: Bryant

Catalog ID: SSF209

Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Double-Gang, 9-Port

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Secure
  • Requires removal to access connectivity
  • Rear, Flush Mounting Improves Tamper-Resistance
  • Manufactured From Type 430 Stainless Steel, Brushed Finish

Standard Product

General

Application

Data/Fiber/Audio/Video

Catalog Number

SSF209

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw

Number of Gang(s)

2-Gang

Number Of Ports

9

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

662620818092

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

2-Gang

Number Of Ports

9

Orientation

Vertical

Logistics

Carton Quantity

10