WBP_SSFL26HD15_PRODIMAGE
WBP_SSFL26HD15_PRODIMAGE

Plates, 2-Gang, 6-Port HD15, Unloaded, With Label Field, Stainless Steel

Brand:

Hubbell Premise Wiring

Catalog ID:

SSFL26HD15

Plates, 2-Gang, 6-Port HD15, Unloaded, With Label Field, Stainless Steel

Standard Product

Product details

General

Application
Data/Fiber/Audio/Video
Color
Stainless Steel
Construction
Stamped
Construction Material - Main
Stainless Steel
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate w/HD 15 VGA
Material
Stainless Steel
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
UPC
662620289076

Dimensions

Display Size
6-Port

Logistics

Carton Quantity
25

Resources and downloads