HUBBELL
Plates, 2-Gang, 9-Port, Unloaded, With Label Field, Stainless Steel
Image of SSFL29 Plates, 2-Gang, 9-Port, Unloaded, With Label Field, Stainless Steel

Plates, 2-Gang, 9-Port, Unloaded, With Label Field, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSFL29

Plates, 2-Gang, 9-Port, Unloaded, With Label Field, Stainless Steel

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Secure
  • Requires removal to access connectivity
  • Rear, Flush Mounting Improves Tamper-Resistance
  • Manufactured From Type 430 Stainless Steel, Brushed Finish

Standard Product

General

Application

Data/Fiber/Audio/Video

Catalog Number

SSFL29

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw

Number of Gang(s)

2-Gang

Number Of Ports

9

Orientation

Vertical

Size

Standard

Specifications

  • Keystone - Fits all Hubbell keystone connections (AV, data and fiber)
  • Plate Material - Type 430 stainless steel

Type

Keystone

UPC

662620214368

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

2-Gang

Number Of Ports

9

Orientation

Vertical

Logistics

Carton Quantity

10