
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IFP13OW
Accommodates Box Eliminator
Application
Standard Faceplate
Catalog Number
IFP13OW
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Series
Accessory
Size
Standard
Style
Flush 3-Port
Type
Face Plate
UPC
662620826462
Display Size
3-Port
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Carton Quantity
25