HUBBELL
Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Black, 2.982" x 1.882"
Image of HMRBBK Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Black, 2.982" x 1.882"

Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Black, 2.982" x 1.882"

Brand: Hubbell Premise Wiring

Catalog ID: HMRBBK

Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Black, 2.982" x 1.882"

Adapts FP2 or FP4 Series Furniture Plates to Herman Miller Furniture Systems

Reducer Bezel Herman Miller Opening to TIA

General

Application

Office Furniture

Catalog Number

HMRBBK

Color

Black

EU RoHS Indicator

Yes

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

UPC

662620846316

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25