WBP_BPS12_PRODIMAGE
WBP_BPS12_PRODIMAGE

Phone/Data/Multimedia Component, UK- Style Frames, Single-gang, 2-Port, Unloaded, Shuttered, White

Brand:

Hubbell Premise Wiring

Catalog ID:

BPS12

Phone/Data/Multimedia Component, UK- Style Frames, Single-gang, 2-Port, Unloaded, Shuttered, White

Shuttered Ports

Product details

General

Application
86x86 International
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
86x86
EU RoHS Indicator
Yes
Item Type
Faceplate International
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
UPC
662620807638

Dimensions

Display Size
2-Port

Logistics

Carton Quantity
10