Brand: Hubbell Premise Wiring
Catalog ID: NS722W
Designed for voice applications, these jacks provide an economical alternative to basic wall mount and performance needs. Available in high impact-resistant thermoplastic or stainless steel. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Standard Product
Application
Communications
Catalog Number
NS722W
Color
White
EU RoHS Indicator
Yes
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Size
Standard
Specifications
Device Type - 6-Position, 4-Conductor
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Telephone Jack
UPC
883778502651
Size
Standard
Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
10
Pallet Quantity
4800