HUBBELL
WBP_NS735W_PRODIMAGE
WBP_NS735W_PRODIMAGE
WBP_NS735W_front_PRODIMAGE
WBP_NS735W_side-R_PRODIMAGE
+1
WBP_NS735W_back_PRODIMAGE

Plates, 1-Gang, Mid Sized, With Jack, 6-Position 4-Conductor, Screw Terminal, White

Brand:

Bryant

Catalog ID:

NS735W

Plates, 1-Gang, Mid Sized, With Jack, 6-Position 4-Conductor, Screw Terminal, White

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Mid Sized

Product details

General

Application

Communications

Catalog Number

NS735W

Color

White

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 4-Conductor Jack

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Midsize

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Mid-Size

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice

UPC

883778501470

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

3600

Resources and downloads