MY LISTS
HUBBELL
Image of NS755W Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, White

Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NS755W

Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, White

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Mid Sized

General

Application

Communications/CATV

Catalog Number

NS755W

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Midsize

Specifications

  • Device Type - 6-Position, 6-Conductor
  • Style - Mid-Size

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice & CATV

UPC

883778501661

Dimensions

Size

Midsize

Electrical Ratings

Connectivity

Female to Female and 110 IDC

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

3600