HUBBELL
Image of FSS02S Fiber Optic Products, Splice Shelf, 2- Unit with T Stud, Without Tray

Fiber Optic Products, Splice Shelf, 2- Unit with T Stud, Without Tray

Brand: Hubbell Premise Wiring

Catalog ID: FSS02S

Fiber Optic Products, Splice Shelf, 2- Unit with T Stud, Without Tray.

Swing Out Style Hinged Inner Drawer

Fiber Splice Management

General

Adapter Type

SPL Stray

Application

Fiber Optic Splice Storage

Catalog Number

FSS02S

Compatibility

19 in Rack or Cabinet

EU RoHS Indicator

Contact Manufacturer

Item Type

Material - Mounting Hardware

N/A

OEM Brand Name

Hubbell Premise Wiring

Shelves

1

Style

Unloaded

UPC

662620219523

Dimensions

Height

3.5 in

Thickness

0.0625

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Adapter Type

SPL Stray

Compatibility

19 in Rack or Cabinet