
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FSS02S
Fiber Splice Management
Adapter Type
SPL Stray
Application
Fiber Optic Splice Storage
Catalog Number
FSS02S
Compatibility
19 in Rack or Cabinet
EU RoHS Indicator
Contact Manufacturer
Item Type
Material - Mounting Hardware
N/A
Shelves
1
Style
Unloaded
UPC
662620219523
Height
3.5 in
Thickness
0.0625
EU RoHS Indicator
Contact Manufacturer
Adapter Type
SPL Stray
Compatibility
19 in Rack or Cabinet