HUBBELL
OPTIchannel Rack Mount Panel, 6) SC Duplex Adapters, Loaded
Image of FPR012SCM OPTIchannel Rack Mount Panel, 6) SC Duplex Adapters, Loaded

OPTIchannel Rack Mount Panel, 6) SC Duplex Adapters, Loaded

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FPR012SCM

OPTIchannel Rack Mount Panel, 6) SC Duplex Adapters, Loaded.

Swing Out Style Hinged Inner Drawer

General

Adapter Type

SC Duplex Adapters

Catalog Number

FPR012SCM

Enclosure Type

EU RoHS Indicator

Yes

Number Of Ports

12

Style

Loaded

UPC

662620800639

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Operational

Adapter Type

SC Duplex Adapters

Configuration

Number Of Ports

12

Logistics

Carton Quantity

1

Pallet Quantity

85