HUBBELL
Image of BRMCCMB19X35X4 Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket, Side Hinged, 3.5" H x 4" D.
Discontinued

Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket, Side Hinged, 3.5" H x 4" D.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BRMCCMB19X35X4

Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket,Side Hinged, 3.5" H x 4" D.

  • Cable Management Hardware
  • Wall Mount Bracket
  • Side Hinged
  • 3.5" H x 4" D.

Bracket

General

Application

Side Hinge Bracket

Catalog Number

BRMCCMB19X35X4

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Type

Bracket, Side Hinged

UPC

662620783581

Dimensions

Height

3.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern