WBP_BRMCCMB19X35X8_PRODIMAGE
WBP_BRMCCMB19X35X8_PRODIMAGE
Discontinued

Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket, Side Hinged, 3.5"H x 8"D.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BRMCCMB19X35X8

Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket,Side Hinged, 3.5"H x 8"D.

Bracket

Product details

General

Application
Side Hinge Bracket
EU RoHS Indicator
Yes
Item Type
Standard Series
Material
Steel, Cold Rolled
Type
Bracket, Side Hinged
UPC
662620808178

Dimensions

Height
3.5 in

Certifications And Compliance

Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern