HUBBELL
Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 4" Deep
Image of WBB44 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 4" Deep
Image of WBB44 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 4" Deep

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 4" Deep

Brand: Hubbell Premise Wiring

Catalog ID: WBB44

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 4" Deep

  • Bottom Hinged
  • 4 Rack Units
  • 4" Deep

Standard Product

General

Application

Bottom Hinge

Catalog Number

WBB44

Color

Black

Construction Material - Main

Steel

Finish Type

Black Powder Coated

Size

4U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660271

Dimensions

Depth

4 in

Size

4U

Weight

3.45 lb

Width

19 in

Conductor Related

Wire Size

44 Menne

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

1