HUBBELL
Image of HQKWD24W Cabinet Components, QUADCAB Window Door, 2' Height, White

Cabinet Components, QUADCAB Window Door, 2' Height, White

Brand: Hubbell Premise Wiring

Catalog ID: HQKWD24W

Cabinet Components, QUADCAB Window Door, 2' Height, White

  • 2' Height
  • White

Window Door

General

Application

QUADCAB Accessories

Catalog Number

HQKWD24W

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Front Doors

UPC

662620845630

Dimensions

Thickness

0.05

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes