HUBBELL
WBP_HWK241224_PRODIMAGE
WBP_HWK241224_PRODIMAGE

Frame Rails, Rear Rail Kit for QUADCAB, M6, 48"Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HWK12M6

Frame Rails, Rear Rail Kit for QUADCAB, M6, 48"Length

M6 Thread

Product details

General

Application

QUADCAB Accessories

Catalog Number

HWK12M6

EU RoHS Indicator

Yes

Item Type

Mounting Rail

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Rear Rail Kits

UPC

662620839288

Dimensions

Thickness

0.1094

Width

4.4 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern