text.skipToContent text.skipToNavigation

HWKF230

by Hubbell Premise Wiring 

Catalog ID: HWKF230

Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 230VAC, 50Hz

230 VAC

Product Details

General

Application QUADCAB Accessories
EU RoHS Indicator Yes
Item Type Fan Kit
Material - Mounting Hardware Standard
OEM Brand Name Hubbell Premise Wiring
Type Fan Kit
UPC 662620838748

Dimensions

Width 17.9 in

Resources/Downloads