HUBBELL
Cabinet Hardware, Joining Kit, Side-to- Side 30", for REBOX® Cabinets
Image of REKSJ30 Cabinet Hardware, Joining Kit, Side-to- Side 30", for REBOX® Cabinets
Discontinued

Cabinet Hardware, Joining Kit, Side-to- Side 30", for REBOX® Cabinets

Brand: Hubbell Premise Wiring

Catalog ID: REKSJ30

Cabinet Hardware, Joining Kit, Side-to- Side 30", for REBOX® Cabinets

  • Side-to- Side 30"
  • for REBOX® Cabinets

Side by Side Joiner Kit

General

Application

REBOX® Enclosure Accessories

Catalog Number

REKSJ30

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Joining Kits

UPC

662620829524

Dimensions

Thickness

0.0781

Width

11.4 in

Certifications And Compliance

EU RoHS Indicator

Yes