
Brand: Hubbell Premise Wiring
Catalog ID: REKZL
5.25" Equipment Mounting Bracket
Application
QUADCAB Accessories
Catalog Number
REKZL
EU RoHS Indicator
Yes
Item Type
Material
Steel, Cold Rolled
OEM Brand Name
Hubbell Premise Wiring
Type
Equipment Brackets
UPC
662620841489
Thickness
0.0781
Width
8.2 in
EU RoHS Indicator
Yes
Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern
Carton Quantity
1
Pallet Quantity
120