Brand: Hubbell Premise Wiring
Catalog ID: IR421PG
Preconfigured
Application
Network Housing
Catalog Number
IR421PG
Color
Gray
Construction Material - Main
Steel
Material
Steel
Series
REBOX® Series
Sub Brand
Industrial REBOX®
Type
Heavy Duty
UPC
662620656670
Cubic Capacity
13824 cu.in
Depth
12 in
Height
48 in
Width
24 in
Industry Standard(s)
UL 508A, NEMA 4
Carton Quantity
1
Pallet Quantity
2