HUBBELL
Cabinet Components, QUADCAB 36" H x 26" D, Window Door, Black
Image of HSQ3626 Cabinet Components, QUADCAB 36" H x 26" D, Window Door, Black

Cabinet Components, QUADCAB 36" H x 26" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ3626

Cabinet Components, QUADCAB 36" H x 26" D, Window Door, Black

  • QUADCAB 36" H x 26" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ3626

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Window Door

UPC

662620853284

Dimensions

Cubic Capacity

22651.2 cu.in

Depth

26

Height

36 in

Thickness

0.0781

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern