HUBBELL
Cabinet Components, QUADCAB 48" H x 26" D, Solid Door, Black
Image of HSQ48S26 Cabinet Components, QUADCAB 48" H x 26" D, Solid Door, Black

Cabinet Components, QUADCAB 48" H x 26" D, Solid Door, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HSQ48S26

Cabinet Components, QUADCAB 48" H x 26" D, Solid Door, Black

  • QUADCAB 48" H x 26" D
  • Solid Door
  • Black

Solid Door

General

Catalog Number

HSQ48S26

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Solid Door

UPC

662620853369

Dimensions

Cubic Capacity

39811.2 cu.in

Depth

26 in

Height

48 in

Thickness

0.0781

Width

31.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern