HUBBELL
Image of WBC12 Access Point Boxes, Wireless Access Point Ceiling Box, CISCO Aironet 1200 Series, 10" x 10.5" x 13.2"
Discontinued

Access Point Boxes, Wireless Access Point Ceiling Box, CISCO Aironet 1200 Series, 10" x 10.5" x 13.2"

Brand: Hubbell Premise Wiring

Catalog ID: WBC12

Access Point Boxes, Wireless Access Point Ceiling Box, CISCO Aironet 1200 Series, 10" x 10.5" x 13.2"

  • CISCO Aironet 1200 Series
  • 10" x 10.5" x 13.2"

Wireless Cisco Aeronet 1200

General

Application

Ceiling Mount Box

Catalog Number

WBC12

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

OEM Brand Name

Hubbell Premise Wiring

Type

Wireless Access, Ceiling

UPC

662620850917

Dimensions

Thickness

0.06

Width

10.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed