HUBBELL
Image of WBC1 Access Point Boxes, Wireless Access PointCeiling Box, Universal Enclosure, 4"x 10" x 12.7"
Discontinued

Access Point Boxes, Wireless Access PointCeiling Box, Universal Enclosure, 4"x 10" x 12.7"

Brand: Hubbell Premise Wiring

Catalog ID: WBC1

Access Point Boxes, Wireless Access PointCeiling Box, Universal Enclosure, 4"x 10" x 12.7"

  • Universal Enclosure
  • 4"x 10" x 12.7"

Wireless Equipment

General

Application

Ceiling Mount Box

Catalog Number

WBC1

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

OEM Brand Name

Hubbell Premise Wiring

Type

Wireless Access, Ceiling

UPC

662620844152

Dimensions

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed