HUBBELL
Image of ICKP20 Racks, iFRAME, 20A Power Kit, 20A 125V

Racks, iFRAME, 20A Power Kit, 20A 125V

Brand: Hubbell Premise Wiring

Catalog ID: ICKP20

Racks, iFRAME, 20A Power Kit, 20A 125V

  • 20A Receptacle with 4" box
  • Twist-Lock® power kit with faceplate

Power Kit

General

Catalog Number

ICKP20

EU RoHS Indicator

No

Item Type

Equipment Rack

Material

Steel, Galvanized

OEM Brand Name

Hubbell Premise Wiring

Series

Accessories

Specifications

  • Amperage - 20A
  • Enclosure - 4" Square Galvanized
  • Face plate - Included
  • Ground - Standard
  • Receptacle Type - L5-20R
  • Voltage - 110V

Type

Power Kits

UPC

662620200293

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL