HUBBELL
Zone Box, Ceiling Mount, 24" x 12" x 8", 2) 20A 125V Receptacles, With Plate, White
Image of AVCE1P Zone Box, Ceiling Mount, 24" x 12" x 8", 2) 20A 125V Receptacles, With Plate, White
Discontinued

Zone Box, Ceiling Mount, 24" x 12" x 8", 2) 20A 125V Receptacles, With Plate, White

Brand: Hubbell Premise Wiring

Catalog ID: AVCE1P

Zone Box, Ceiling Mount, 24" x 12" x 8", 2) 20A 125V Receptacles, With Plate, White

  • Flush mounted, white enclosure
  • All steel rugged construction provides strength for installation
  • Loaded with two Hubbell 20A duplex receptacles and 2-gang back box

Plenum

General

Catalog Number

AVCE1P

EU RoHS Indicator

No

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

AV Ceiling

UPC

662620238685

Dimensions

Depth

8 in

Thickness

0.05

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

Plenum Rated