HUBBELL
netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door
Image of NSOBNK14 netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door
Image of NSOBNK14 netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door
Image of NSOBNK14 netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door
Image of NSOBNK14 netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door
Discontinued

netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door

Brand: Hubbell Premise Wiring

Catalog ID: NSOBNK14

netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBNK14

Item Type

Small Network Enclosure

Size

14"

Specifications

  • Finish - White, powder coat
  • Material - 20-18 gauge steel

Type

Network Enclosures

UPC

883778500251

Dimensions

Size

14"

Thickness

0.0781

Weight

12.2 lb

Width

16.2 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4