HUBBELL
netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door
Image of NSOBNK14 netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door
Discontinued

netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBNK14

netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBNK14

EU RoHS Indicator

Yes

Item Type

Size

14"

Specifications

  • Finish - White, powder coat
  • Material - 20-18 gauge steel

Type

Network Enclosures

UPC

883778500251

Dimensions

Size

14"

Thickness

0.0781

Width

16.2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4