WBP_FSPHD6X_PRODIMAGE
WBP_FSPHD6X_PRODIMAGE
Discontinued

Fiber Adapter Panel, JackPack, 6-Port, with 6) F-Connectors

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FSPFP6X

Fiber Adapter Panel, JackPack, 6-Port, with 6) F-Connectors

  • Includes 6 populated coax connectors

Accepts Keystone Snap Fittings

Product details

General

Application
Interconnect
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
6) Keystone
Material
CRS
Material - Mounting Hardware
Snap-In
Repeatability
0.1 dB
Service Life
500 matings
Style
Adapter Panel
Temperature Rating
0C to 70C
Type
F-Connector
UPC
662620284651

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB Max
Return Loss
26

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
cULus Listed 1863

Logistics

Carton Quantity
10

Resources and downloads