HUBBELL
Image of NSOVAMP Net Select, Module, Video Amp, Fixed 10dB
Image of NSOVAMP Net Select, Module, Video Amp, Fixed 10dB
Image of NSOVAMP Net Select, Module, Video Amp, Fixed 10dB
Discontinued

Net Select, Module, Video Amp, Fixed 10dB

Brand: Hubbell Premise Wiring

Catalog ID: NSOVAMP

Net Select, Module, Video Amp, Fixed 10dB

  • Made of High impact plastic resistant material
  • Pre-mounted push pins snap the module quickly into place

Standard Product

General

Application

Video

Catalog Number

NSOVAMP

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Fixed 10dB Video Amp, 125V

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Video

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Video

UPC

883778500336

Dimensions

Display Size

Standard Sized Product

Weight

1.4 lb

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10