HUBBELL
Image of NSODM8C6 Net Select, Module, Cat6, 8-Port Data

Net Select, Module, Cat6, 8-Port Data

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSODM8C6

Net Select, Module, Cat6, 8-Port Data

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Standard Product

General

Application

Data

Catalog Number

NSODM8C6

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Data

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Data

UPC

883778502965

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

50

Pallet Quantity

1000