
Brand: Austdac
Catalog ID: 12662-702
Catalog Number
12662-702
Color
Yellow
Material Type
Aluminum
Output Level Speaker
87 dB @ 1 M
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC, IC
Type
Kits
Weather Rating
Type 3R
Dimensions - Shipping
13.0 x 12.0 x 8.0
Weight
8 lb
Signal
Ethernet
Certified Listed
UL/CSA, FCC, IC
Weather Rating
Type 3R
Output Level Speaker
87 dB @ 1 M