HUBBELL
Ring Relay Kit for 276/354 Series Analog Telephones
Image of 12565-009 Ring Relay Kit for 276/354 Series Analog Telephones

Ring Relay Kit for 276/354 Series Analog Telephones

Brand: GAI-Tronics

Catalog ID: 12565-009

Ring Relay Kit for 276/354 Series Analog Telephones

Activated by telephone line ring voltage

General

Catalog Number

12565-009

Material Type

Multi

Type

Kits

Dimensions

Dimensions - Shipping

8.0 x 5.0 x 4.0

Weight

1 lb

Electrical Ratings

Input Voltage

90 V

Signal

Tel. Ring Voltage