text.skipToContent text.skipToNavigation

Ancillary

16dB Acoustic Hood

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 988-61-0001-000
Acoustic Hood 16dB; Zintec steel powder coated, suitable for prisons and remand centres

4-Channel Telelphone Line Current Booster Circuit Assembly, 48 VDC

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12600-401
4-Channel TLC Booster Circuit Assembly, 48 VDC

Acoustic Hood (9-14dB)

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 6866-001
The Model 6866 Series Acoustic Hood provide sufficient space for installing a GAI-TRONICS telephone or Page/Party® station.

Acoustic Hood 9dB; marine grade (fire retardant to BS476 part 7)

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 501-09-0074-702
Acoustic Hood 9dB: marine grade, fire retardant to BS476 part 7, stainless steel rivets, 20kg can be mounted; RAL 3001 red

Acoustic Hood 9dB; marine grade (fire retardant to BS476 part 7)

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 501-09-0074-701
9dB Hood: marine grade, fire retardant to BS476 part 7, stainless steel rivets, 20kg can be mounted; RAL 1006 yellow

Battery Charger, 4A, for 40201-008

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 40408-011
Battery Charger, 4A, for 40201-008

Blank Panel for 255-001

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12576-133
Blank Panel for 255-001

Clean Phone® Front Panel Replacement Kit

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12575-001
Front Panel Replacement Kit (295F,W)

Door Replacement Kit-256/257 Series

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12513-006
Door Replacement Kit-256/257 Series

Ex Beacon (21 Joule, 115 VAC), ATEX

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 986-07-1001-031
Ex Beacon, 21 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 115 VAC, amber lens

Ex Beacon (21 Joule, 230 VAC), ATEX

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 986-07-1001-001
Ex Beacon, 21 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 230 VAC, amber lens

Ex Beacon (21 Joule, 48 VDC), ATEX

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 986-07-1001-011
Ex Beacon, 21 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 48 VDC, amber lens

Ex Beacon (5 Joule, 115 VAC), ATEX

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 986-07-1002-031
Ex Beacon, 5 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 115 VAC, amber lens

Ex Beacon (5 Joule, 230 VAC), ATEX

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 986-07-1002-001
Ex Beacon, 5 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 230 VAC, amber lens

Ex Beacon (5 Joule, 48 VDC), ATEX

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 986-07-1002-011
Ex Beacon, 5 Joule, 316 Steel Bracket, Short Ring Tone for use with telephone relay, with cage, ATEX, 48 VDC, amber lens

Ex Sounder (115 VAC)

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: BEXS110D115AC
Ex Sounder, red, 117dB, 32 tones, 115 VAC; for use with hazardous area telephones

Ex Sounder (230 VAC)

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: BEXS110D230AC
Ex Sounder, red, 117dB, 32 tones, 230 VAC; for use with hazardous area telephones

Ex Sounder (24 VDC)

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: BEXS110D24DC
Ex Sounder, red, 117dB, 32 tones, 24 VDC; for use with hazardous area telephones

Ex Sounder (48 VDC)

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: BEXS110D48DC
Ex Sounder, red, 117dB, 32 tones, 48 VDC; for use with hazardous area telephones

Fixing Kit (9 dB acoustic hood post; galvanised)

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 501-20-0875-005
Fixing kit for 9 dB acoustic hood post; galvanised

Front Panel Repl. Kit, Model 226-005

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12576-122
Front Panel Repl. Kit, Model 226-005

Front Panel Repl. Kit, Model 227-005

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12576-126
Front Panel Repl. Kit, Model 227-005

Front Panel Repl. Kit, Models 246/256-005

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12576-127
Front Panel Repl. Kit, Models 246/256-005

Front Panel Repl. Kit, Models 247/257-005

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12576-128
Front Panel Repl. Kit, Models 247/257-005

Front Panel Replacement/Upgrade Kit for 393-700

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12660-700
Front Panel Replacement/Upgrade Kit for 393-700

Front Panel Replacement/Upgrade Kit for 394AL-702

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 12662-702
Front Panel Replacement/Upgrade Kit for 394AL-702

Handset Assembly, Black, 10' Armored Cord

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10118-205
HNDST ASY, BK, 10' ARM,NO LNYRD PRESSBAR

Handset Assembly, Black, 15" LNYRD Armored Cord

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10117-001
Handset Assy., Black, 15" LNYRD Armored Cord/ NC VC

Handset Assembly, Black, 15' Armored

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10118-206
HNDST ASY, BK, 15' ARM, NO LNYRD PRESSBAR

Handset Assembly, Black, 15' Hytrel Cord

By GAI-Tronics,  Austdac Pty Ltd  
Catalog ID: 10111-105
Handset Assy Black 15' Hytrel Cord, Pressbar VC, NC, MIC
Page 1 of 2