

Brand: Austdac
Catalog ID: 228-02-6672-902
Catalog Number
228-02-6672-902
Color
Yellow
Connectivity Options
SMART Analogue
Material Type
Aluminum
Mount location
Surface-Mount & Flush-Mount
Output Level Ringer
75 dBA @ 2 ft.
Product Family
Help Point (DDA)
Product Type
Hands-free Telephones
Signal Type
Analog
Specifications
CE
Type
Two-Button
UPC
783586261484
Weather Rating
IP65
Dimensions
1.9 in x 7.1 in x 13.9 in
Dimensions - Shipping
14.5 x 9.0 x 5.75
Height
13.9 in
Length
1.9 in
Weight
8.8 lb
Width
7.1 in
Input Voltage
Phone Line
Signal
Phone Line
Weather Rating
IP65
Connectivity Options
SMART Analogue
Output Level Ringer
75 dBA @ 2 ft.
Storage Temperature Range
-40° C to +70° C
Mount location
Surface-Mount & Flush-Mount