HUBBELL
RED ALERT® Series, Emergency Telephones - Retrofit Series - Ramtel (Model 398-001RT)
Image of 398-001RT RED ALERT® Series, Emergency Telephones - Retrofit Series - Ramtel (Model 398-001RT)

RED ALERT® Series, Emergency Telephones - Retrofit Series - Ramtel (Model 398-001RT)

Brand: GAI-Tronics

Catalog ID: 398-001RT

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 397-00xRT and 398-00xRT Telephones are considered to be Type 3R weatherproof compliant when installed appropriately in place of a Ramtel 6-hole Emergency Telephone.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • CALL Pushbutton for Standard Keypad Dialing
  • 12-Button, Braille Keypad
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software

General

Catalog Number

398-001RT

Color

Silver

Connectivity Options

Analog

Material Type

Stainless Steel

Mount location

Flush-Mount

Output Level Speaker

87 dB @ 1 M

Series

RED ALERT® Series

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

  • Retrofit Emergency Telephones
  • Keypad

Weather Rating

Type 3R

Dimensions

Dimensions

2.48 in x 8.25 in x 11.88 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

11.88 in

Length

2.48 in

Weight

7.2 lb

Width

8.25 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Weather Rating

Type 3R

Operational

Connectivity Options

Analog

Output Level Speaker

87 dB @ 1 M

Configuration

Mount location

Flush-Mount