HUBBELL
Image of 227-02-000J-212 Commander (SMART analogue), yellow, steel cord, 18 button (CE Marked)

Commander (SMART analogue), yellow, steel cord, 18 button (CE Marked)

Brand: Austdac

Catalog ID: 227-02-000J-212

The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes. The Commander body is moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. Self Monitoring and Reporting Telephonescan be integrated with GAI-TRONICS’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging, all from a line-powered telephone capable of operating up to 7km from the exchange on a two-wire cable.

General

Catalog Number

227-02-000J-212

CE Compliant

Yes

Color

Yellow

Mount location

Surface-Mount & Desk Mounting

Operating Temperature

-40° C to +60° C

Type

  • 18 Button
  • Weather Resistant & Vandal Resistant Telephones

Weather Rating

IP65

Certifications And Compliance

CE Compliant

Yes

Weather Rating

IP65

Operational

Operating Temperature

-40° C to +60° C

Configuration

Mount location

Surface-Mount & Desk Mounting