text.skipToContent text.skipToNavigation

Strobes

LED Strobe, 120 V ac

By GAI-Tronics  
Catalog ID: 540-001
LED Strobe features an integral LED tower with constant-on and flashing operations, 120 V ac
$380.42 USD
$380.42 USD

Low Voltage LED Strobe, 12–24 V dc

By GAI-Tronics  
Catalog ID: 541-001
Low Voltage LED Strobe, constant on/off modes with flashing operation in a low-voltage, 12–24 V dc package, includes a secondary contact closure output for auxiliary equipment control.

Strobe Mounting Bracket Assembly (4115A)

By GAI-Tronics  
Catalog ID: 4115A
Surface-Mount Strobe Mounting Bracket Assembly, Aluminum wall-mounting bracket, 3/4” NPT entrance and exit, Gasketed access cover with stainless steel screws, 10” galvanized conduit pipe nipple, 3/4” NPT, 90° aluminum elbow, Pipe nipple lock nut