HUBBELL
PAT500SJ_BG_5Ah
PAT500SJ_BG_5Ah

PATRIOT® 6-Ton Scissor Action, BG/D3 Crimp Jaw, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT500SJ6L5DC

PAT500SJ 6T Scissor Action, BG/D3 Crimp Jaw, 5Ah Li-ion, DC, Hard Case.

The 6-Ton PATRIOT® PAT500SJ is a scissor action pistol style series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PAT500SJ features 180° head rotation and is ergonomically balanced ensuring versatility for the user.

  • Interchangeable scissor action crimping and cutting jaws available
  • 180° Head rotation
  • Pistol style body
  • Uses W and X dies
  • Ergonomically balanced

Product details

General

Application

Crimping and Cutting

Application - For Use On

Overhead Full Tension Deadends, Full Tension Splices and Terminals, Stirrups, Splices, Taps, and Terminals

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT500SJ6L5DC

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

Power Source

12V-DC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Scissor Action

Trade Name

PATRIOT®

Type

Crimper and Cutter

UPC

621945470736

UPC 12 Digit

621945470736

Dimensions

Dimensions

16.80 in x 2.90 in x 13.40 in

Height

13.4 in

Length

16.8 in

Weight

10.1 lb

Width

2.9 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #10 sol. - 500 kcmil;Copper Flex: #8 AWG - 350 kcmil;Aluminum: #14 sol. - 350 kcmil;ACSR: #14 sol. - 4/0 AWG

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, BG/D3 Crimp Jaw, (2) Batteries, Charger, Lanyard, Hard Case