HUBBELL
Image of PSC218BCYB10 Bell Cuff Gloves Class 2, 18 in Yel/Blk Size 10

Bell Cuff Gloves Class 2, 18 in Yel/Blk Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC218BCYB10

BELL CLASS 2 18" YEL/BLK SIZE 10

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is yellow under black