HUS_ID_PSC416BCRB9_PRODIMAGE_hjm
HUS_ID_PSC416BCRB9_PRODIMAGE_hjm
play
HPS_ID_Class4BRBell_2_PRODIMAGE

Bell Cuff Gloves Class 4 16" Red/Blk Size 10

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC416BCRB10

BELL CLASS 4 16" RED/BLK SIZE 10

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is red under black

Product details

General

Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359457701

Dimensions

Length
16 in
Weight
2.6 lb
Width
10 in

Electrical Ratings

Voltage - Maximum
  • 36000 VAC
  • 54000 VDC
Voltage Rating
  • Class 4 V

Logistics

Carton Quantity
10
Pallet Quantity
120