HUBBELL
Image of PSC416BCYB12 Bell Cuff Gloves Class 4, 16 in Yel/Blk Size 12

Bell Cuff Gloves Class 4, 16 in Yel/Blk Size 12

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC416BCYB12

BELL CLASS 4 16" YEL/BLK SIZE 12

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is yellow under black

General

Catalog Number

PSC416BCYB12

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

12

Style

Bell Cuff

UPC

096359457671

Dimensions

Length

16 in

Size

12

Weight

2.95 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120